??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-152-22/A
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-152-22/A
VERF
Availability
Available
BC
Order code
BIS01F1
TC
Product identifier
BIS M-152-22/A
PX
Product view
58532_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.001 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 4 x 21.7 mm, UID serial number, read-only = 8 Byte, User data, read/write = 316 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = Rod, Installation = metal-free (clear zone), Ambient temperature = -25...85 °C, Housing material = Glass, Transparent, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.